HUBBELL
Image of PWD600NC PWD600NC | Allen Bradley PW Series Replacement Braking Module

PWD600NC | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWD600NC

Allen Bradley PW Series Braking Module, 1.21 Ohms, 600 A, 690 V

Turn On Voltage - 1090 Volts

General

Catalog Number

PWD600NC

Peak Current

900

System Voltage

690 V

Electrical Ratings

Maximum Current Rating Amps Continuous

600

Peak Current

900

System Voltage

690 V