HUBBELL
Image of PWE900NC PWE900NC | Allen Bradley PW Series Replacement Braking Module

PWE900NC | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWE900NC

Allen Bradley PW Series Braking Module, 0.83 Ohms, 900 A, 720 V

Turn On Voltage - 1120 Volts

General

Catalog Number

PWE900NC

Peak Current

1350

System Voltage

720 V

Electrical Ratings

Maximum Current Rating Amps Continuous

900

Peak Current

1350

System Voltage

720 V