ICD_5210_PRODIMAGE
ICD_5210_PRODIMAGE

HC59347013 CONTACTOR TYPE 5110 150A AC 1P

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59347013

NEMA rated AC Clapper Style Magnetic Contactor

Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing.

Product details

General

Series
5110
Type
Clapper Style

Electrical Ratings

Coil Voltage
57.5V DC
Current / Amperage Rating
150 A
Current Rating
150 A

Certifications And Compliance

Nema Rating
4