text.skipToContent text.skipToNavigation

HC59675012

by Hubbell Industrial Controls 

Catalog ID: HC59675012

NEMA rated AC Clapper Style Magnetic Contactor

Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing.

Product Details

General

Series 5110
Type Clapper Style

Electrical Ratings

Coil Voltage 57.5V DC
Current / Amperage Rating 300 A
Current Rating 300 A

Certifications and Compliance

Nema Rating NEMA 5

Resources/Downloads