ICD_DC_Type264_PRODIMAGE
ICD_DC_Type264_PRODIMAGE

HC14429464501 TYPE 264 400 AMP CONTACTOR.

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC14429464501

TYPE 264, 400A DC CONTACTOR

Product details

General

Arc chute polarity
Positive
Auxiliary Contacts
None
DC Coil Voltage
36
Operating Temperature Range Celcius
20
Series
264
Type
Definite Purpose

Dimensions

Weight
5.7 lb

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Operating Voltage
600
Resistance
31.3
Voltage Rating Description
600 V

Resources and downloads