ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC58868017 TYPE 5210 SZ4 DC CONTACTOR NC 230V AGWC

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC58868017

TYPE 5210 DC CONTACTOR, 150 AMP, 230 VOLT, 1 POLE, NC, SILVER TUNGSTEN CARBIDE CONTACTS

Product details

General

Series
5210
Type
NEMA Rated

Electrical Ratings

Current / Amperage Rating
150 A
Voltage Rating Description
230 V

Certifications And Compliance

Nema Rating
4

Resources and downloads