HUBBELL
Image of HC58900710 HC58900710 CONTACTOR 5210 SZ5 300A NC 230V COIL

HC58900710 CONTACTOR 5210 SZ5 300A NC 230V COIL

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC58900710

TYPE 5210 DC CONTACTOR, 300 AMP, 230 VOLT, 1 POLE, N.C., COPPER CONTACTS, EXTRA AUXILIARY

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections
  • Completely front-connected, front removable “deadback” base design eliminates all nuts and bolts as well as live parts on the back of the base
  • Encapsulated Magnet Coil
  • Corrosion resistant, durable, welded steel construction armature assembly
  • Hinged Arc-Shield for easy inspection and replacement

General

Catalog Number

HC58900710

Series

5210

Type

NEMA Rated

Dimensions

Depth

9.5 in

Height

15.5 in

Width

6.13 in

Certifications And Compliance

Nema Rating

5