HUBBELL
ICD_HC59322104_PRODIMAGE
ICD_HC59322104_PRODIMAGE

HC59312115 5210 CONTR SZ1 NO 2P CUTIP 24VCOIL 15ABO

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59312115

TYPE 5210 DC CONTACTOR, 25 AMP, 24 VOLT, 2 POLES, N.O., COPPER CONTACTS, 15 AMP BLOWOUT COIL

Product details

General

Catalog Number

HC59312115

Number Of Poles

2

Series

5210

Type

NEMA Rated

Electrical Ratings

Current / Amperage Rating

25 A

Voltage Rating Description

24 V

Certifications And Compliance

Nema Rating

1

Resources and downloads