HUBBELL
ICD_HC59322104_PRODIMAGE
ICD_HC59322104_PRODIMAGE

HC59323106 BULL 5210 SIZE 2 N.O. 3 POLE 57.5V COIL

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59323106

TYPE 5210 DC CONTACTOR, 50 AMP, 575 VOLT, 3 POLES, N.O., COPPER CONTACTS, 50 AMP BLOWOUT COIL

Product details

General

Catalog Number

HC59323106

Number Of Poles

3

Series

5210

Type

NEMA Rated

Electrical Ratings

Current / Amperage Rating

50 A

Voltage Rating Description

57.5 V

Certifications And Compliance

Nema Rating

2

Resources and downloads