Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC59364308
Catalog Number
HC59364308
Series
5210
Type
NEMA Rated
Depth
7 in
Height
12 in
Width
4.5 in
Nema Rating
3