HUBBELL
Image of HC59364505 HC59364505 TYPE 5210, SIZE 3 CONTACTOR, 550V BO

HC59364505 TYPE 5210, SIZE 3 CONTACTOR, 550V BO

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59364505

TYPE 5210 DC CONTACTOR, 100 AMP, 108 VOLT, 1 POLE, N.O., COPPER CONTACTS, WELDED ARMATURE, 550 VOLT BLOWOUT COIL

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections
  • Completely front-connected, front removable “deadback” base design eliminates all nuts and bolts as well as live parts on the back of the base
  • Encapsulated Magnet Coil
  • Corrosion resistant, durable, welded steel construction armature assembly
  • Hinged Arc-Shield for easy inspection and replacement

General

Catalog Number

HC59364505

Series

5210

Type

NEMA Rated

Dimensions

Depth

7 in

Height

12 in

Width

4.5 in

Certifications And Compliance

Nema Rating

3