Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC59656012
Catalog Number
HC59656012
Series
5210 Series
Type
NEMA Rated
Depth
9.5 in
Height
6.13 in
Width
15.5 in
Current / Amperage Rating
400 A
Voltage Rating Description
57.5 V
Nema Rating
5A