ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59700222 BULL 5210 SZ7 900AMP 230V CTR 4NO/NC AUX

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59700222

TYPE 5210 DC CONTACTOR, 900 AMP, 115 VOLT, 1 POLE, N.O., COPPER CONTACTS, 2 N.O./N.C. AUX CONTACTS LH DBL

Product details

General

Series
5210
Type
NEMA Rated

Electrical Ratings

Current / Amperage Rating
900 A
Voltage Rating Description
115 V

Certifications And Compliance

Nema Rating
7