HUBBELL
HC91814205 TYPE 4295 MAGNET CONTROLLER SZ 2 W/ARCSU
Image of HC91814205 HC91814205 TYPE 4295 MAGNET CONTROLLER SZ 2 W/ARCSU
Image of HC91814205 HC91814205 TYPE 4295 MAGNET CONTROLLER SZ 2 W/ARCSU
Image of HC91814205 HC91814205 TYPE 4295 MAGNET CONTROLLER SZ 2 W/ARCSU

HC91814205 TYPE 4295 MAGNET CONTROLLER SZ 2 W/ARCSU

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91814205

TYPE 4295 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE RESISTOR, 50-85 AMPS COLD MAGNET CURRENT, 230 VOLTS DC, 230 VOLTS CONTROL CIRCUIT, WITH ARC SUPPRESSION, NEMA 1A/3R ENCLOSED

Lifting Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.

  • Front-Wired Front-Removable components. Mechanically interlocked "LIFT" and "DROP" contactors.
  • Permanently connected discharge path completely independent from the line.
  • High-Thermal capacity resistor discharge path.
  • Peak magnet induced voltage limited to under 900 volts.
  • Long electrical contact life. Minimum Maintenance. Dribble feature - Standard.
  • Ventilated NEMA 3R Enclosure. 13 to 175 Amps cold magnet current.
  • Mechanically rugged high thermal capacity discharge resistor.
  • Permanently connected discharge path completely independent of the line.
  • Mechanically interlocked Lift and Drop contactors.

General

Catalog Number

HC91814205

Product Family

Lifting Magnet Control Type 4295 with automatic discharge

Series

TYPE 4295 Euclid Series

Type

Automatic Discharge

Dimensions

Depth

14.25 in

Height

27 in

Width

18.65 in

Electrical Ratings

Current / Amperage Rating

50-85 A

Certifications And Compliance

Contactor NEMA Rating

2

Enclosure NEMA Rating

1A/3R

Nema Rating

NEMA 2