HUBBELL
HC91827205 TYPE 4296 MAGNET CNTLR, SZ 1 W/BATT BKUP
Image of HC91827205 HC91827205 TYPE 4296 MAGNET CNTLR, SZ 1 W/BATT BKUP

HC91827205 TYPE 4296 MAGNET CNTLR, SZ 1 W/BATT BKUP

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91827205

TYPE 4296 LIFTING MAGNET CONTROLLER, MANUAL DISCHARGE RESISTOR, 13-25 AMPS COLD MAGNET CURRENT, 230 VOLTS DC, 230 VOLTS CONTROL CIRCUIT, NEMA 1A/3R ENCLOSED

Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.

Front-Wired Front-Removable componentsMechanically interlocked "LIFT" and "DROP" contactorsPermanently connected discharge path completely independent from the lineHigh-Thermal capacity resistor discharge pathPeak magnet induced voltage limited to 600 voltsLong electrical contact lifeDribble control - StandardVentilated NEMA 3R Enclosure

General

Catalog Number

HC91827205

Series

TYPE 4296 Euclid Series

Type

Maunual Discharge

Dimensions

Depth

10 in

Height

21.901 in

Width

16.125 in

Electrical Ratings

Current / Amperage Rating

13-25 A

Certifications And Compliance

Contactor NEMA Rating

1

Enclosure NEMA Rating

1A/3R

Nema Rating

NEMA 1