HUBBELL
Image of HC91845203 HC91845203 4291-MAGNET CONTLR SZ5 350A 250V -N3R

HC91845203 4291-MAGNET CONTLR SZ5 350A 250V -N3R

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC91845203

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 350 AMPS COLD MAGNET CURRENT, FULL VOLTAGE, NEMA 3 ENCLOSED

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

  • Automatically discharges magnet
  • Fast and clean release of load
  • Peak magnet induced voltage limited to under 700 volts
  • Wide reverse current adjustment for different types of magnet loads
  • Mechanically interlocked mill-type “Lift” and “Drop” contactors
  • High-thermal capacity varistor discharge
  • Permanently connected discharge path

General

Catalog Number

HC91845203

Series

Type 4291 Euclid Series

Type

Automatic Discharge

Dimensions

Depth

16 in

Dimensions

31.25 in x 31.25 in x 48.25 in

Height

48.25 in

Length

31.25 in

Width

31.25 in

Electrical Ratings

Current / Amperage Rating

350 A

Certifications And Compliance

Contactor NEMA Rating

5

Enclosure NEMA Rating

3

Nema Rating

NEMA 5