Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC28578005
Catalog Number
HC28578005
Material
Steel/Fiberglass
Series
2015-PBC
Depth
3.88 in
Height
30.06 in
Weight
6.35 lb
Width
3.21 in
Nema Rating
1