

Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC28581003
Catalog Number
HC28581003
Item Type
Enclosure
Material
Aluminum, Extruded
Product Family
Pendant Pushbutton, Weatherproof Type 2016
Series
2016-PBC Series
Dimensions
16.75 in x 4.00 in x 4.00 in
Height
4 in
Length
16.75 in
Weight
6.57 lb
Width
4 in
Nema Rating
3R/4/13