HUBBELL
Image of HC54601184 HC54601184 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, ONE SPEED, 2 BUTTONS

HC54601184 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, ONE SPEED, 2 BUTTONS

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC54601184

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC, WPBC, ONE SPEED, 2 BUTTONS

Single Speed insert

General

Catalog Number

HC54601184

Series

2015-PBC, 2016-WPBC

Dimensions

Depth

5.25 in

Height

7 in

Width

2.875 in