HUBBELL
HC54604050 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, FOUR SPEED, 2 BUTTONS
Image of HC54604050 HC54604050 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, FOUR SPEED, 2 BUTTONS

HC54604050 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, FOUR SPEED, 2 BUTTONS

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC54604050

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC, WPBC, FOUR SPEED, 2 BUTTONS

4 speed point insert for PBC and WPBC

General

Catalog Number

HC54604050

Enclosure Type

Steel enclosure

Item Type

Buttons

Series

Pendant Station Series

Dimensions

Depth

5.25 in

Height

7 in

Width

2.875 in

Certifications And Compliance

Nema Rating

1