HUBBELL
HC54690203 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PUSH-PULL, 2 N.O., 2 N.C.
Image of HC54690203 HC54690203 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PUSH-PULL, 2 N.O., 2 N.C.

HC54690203 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PUSH-PULL, 2 N.O., 2 N.C.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC54690203

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC, WPBC, PUSH-PULL, 2 N.O., 2 N.C., MAINTAINED, 30 MM

Push Pull insert

General

Catalog Number

HC54690203

Series

2015-PBC, 2016-WPBC

Dimensions

Dimensions

1.75 in x 1.75 in x 3.5 in

Height

3.5 in

Length

1.75 in

Width

1.75 in

Certifications And Compliance

Nema Rating

1