HUBBELL
HC74607164 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, STEPLESS, GEAR DRIVEN, 5K POTENTIOMETER
Image of HC74607164 HC74607164 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, STEPLESS, GEAR DRIVEN, 5K POTENTIOMETER
Image of HC74607164 HC74607164 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, STEPLESS, GEAR DRIVEN, 5K POTENTIOMETER

HC74607164 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, STEPLESS, GEAR DRIVEN, 5K POTENTIOMETER

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC74607164

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, XPBC, STEPLESS, GEAR DRIVEN, 5K POTENTIOMETER

Potentiometer insert for XPBC

General

Catalog Number

HC74607164

Item Type

Potentiometer

Product Family

Pendant Pushbutton, Explosionproof Type 2017

Series

2017-XPBC Series

Dimensions

Dimensions

4.38 in x 9.06 in x 6.75 in

Height

6.75 in

Length

4.38 in

Width

9.06 in