HUBBELL
HC74690237 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, XPBC, MUSHROOM HEAD
Image of HC74690237 HC74690237 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, XPBC, MUSHROOM HEAD

HC74690237 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, XPBC, MUSHROOM HEAD

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC74690237

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, XPBC, MUSHROOM HEAD, MAINTAINED, PUSH-PULL

Push Pull insert

General

Catalog Number

HC74690237

Item Type

Buttons

Series

2017-XPBC Series

Dimensions

Dimensions

6.75 in x 2.25 in x 2.00 in

Height

2 in

Length

6.75 in

Width

2.25 in