HUBBELL
HC80300201 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBM, ME4, ENCLOSURE, 5 HOLES
Image of HC80300201 HC80300201 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBM, ME4, ENCLOSURE, 5 HOLES

HC80300201 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBM, ME4, ENCLOSURE, 5 HOLES

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC80300201

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBM, ME4, ENCLOSURE, 5 HOLES

5 Button Enclosure

General

Catalog Number

HC80300201

Material

Polymer

Series

2040-PBM

Dimensions

Dimensions

12.50 in x 3.437 in x 2.71 in

Height

2.71 in

Length

12.5 in

Width

3.437 in

Certifications And Compliance

Nema Rating

3, 3R, 4, 4X