HUBBELL
Image of HC80825100 HC80825100 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBM, M3G1, THREE SPEED

HC80825100 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBM, M3G1, THREE SPEED

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC80825100

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBM, M3G1, THREE SPEED

3 Speed point insert for 2040 pendents

General

Catalog Number

HC80825100

Series

2040-PBM

Dimensions

Dimensions

3.50 in x 2.00 in x 3.00 in

Height

3 in

Length

3.5 in

Width

2 in