HUBBELL
HCCOB213 Cableform Pushbutton Pendant Control, IND GRADE, 2 Buttons
Image not found

HCCOB213 Cableform Pushbutton Pendant Control, IND GRADE, 2 Buttons

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HCCOB213

Cableform Pushbutton Pendant Control, Industrial Grade, 2 Buttons

  • Made for the direct switching of the motor current in the pendant
  • Direct operation of single-phase motors up to 1HP, 120VAC (2HP, 220VAC)

General

Application

  • Hoists
  • Winches
  • Scissor-Lift Tables
  • Dock Levelers
  • Overhead Doors

Catalog Number

HCCOB213

Item Type

Complete Station

Material

Polymer

Series

CFM Cableform

Dimensions

Depth

1 1/2 in

Height

3 1/4 in

Width

2 1/2 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

12