HUBBELL
Image of HC48713114 HC48713114 ELECTRONIC LOAD LIMIT RELAY 230VDC W/FUS

HC48713114 ELECTRONIC LOAD LIMIT RELAY 230VDC W/FUS

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC48713114

TYPE 5370 ELECTRONIC OVERLOAD RELAY, NEGATIVE SHUNT APPLICATION

  • Automatic reset, instantaneous and inverse time in 1 unit, green overload on indicator, yellow overload condition indicator, negative shunt application, mill duty design, double break contacts, selectable automatic or manual reset of output relay, latched red overload trip indicators for inverse time and instantaneous conditions, manual reset of trip indicators, optional 250 VDC isolation supply for adjustable voltage applications, optional adapter for 100mv ammeter shunt applications, optional ammeter shunt isolation mode.
  • Used with any DC motor that requires overload current protection.
  • For applications such as crane control mill auxiliary control, starters, and adjustable speed drives.

General

Catalog Number

HC48713114

Series

5370

Dimensions

Dimensions

8.50 in x 3.00 in x 3.75 in

Height

3.75 in

Length

8.5 in

Width

3 in