HUBBELL
HC59551003 RELAY, FL FIELD LOSS TYPE 5320, 0.94A
Image of HC59551003 HC59551003 RELAY, FL FIELD LOSS TYPE 5320, 0.94A

HC59551003 RELAY, FL FIELD LOSS TYPE 5320, 0.94A

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59551003

TYPE 5320 DC VOLTAGE FIELD LOSS RELAY, FL, 1.20 AMPS MAXIMUM

  • Completely front-mounted, front wired
  • Glass reinforced polyester base
  • Angle iron frame mounting or steel panel mounting
  • The magnet coil is completely encapsulated

General

Catalog Number

HC59551003

Item Type

Voltage Relay

Series

TYPE 5320 Series

Dimensions

Depth

4.43 in

Dimensions

10.25 in x 4 in x 10.25 in

Height

10.25 in

Length

10.25 in

Width

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0.94