MY LISTS
HUBBELL
Image of HC77279002 HC77279002 ELECTRONIC LOAD LIMITING CONTROL, 230VDC

HC77279002 ELECTRONIC LOAD LIMITING CONTROL, 230VDC

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC77279002

TYPE 5370 DC ELECTRONIC OVERLOAD RELAY

  • Automatic reset, instantaneous and inverse time in 1 unit, green overload on indicator, yellow overload condition indicator, negative shunt application, mill duty design, double break contacts, selectable automatic or manual reset of output relay, latched red overload trip indicators for inverse time and instantaneous conditions, manual reset of trip indicators, optional 250 VDC isolation supply for adjustable voltage applications, optional adapter for 100mv ammeter shunt applications, optional ammeter shunt isolation mode.
  • Used with any DC motor that requires overload current protection.
  • For applications such as crane control mill auxiliary control, starters, and adjustable speed drives.

General

Catalog Number

HC77279002

Series

5370

Dimensions

Depth

3.75 in

Height

8.5 in

Width

3 in