HUBBELL
Image of PF100R6K80 PF100R6K80 | Allen Bradley Braking Resistor

PF100R6K80 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF100R6K80

Allen Bradley Braking Resistor, 6800 W, 100 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF100R6K80

Dimensions

Depth

10 in

Length

26.375 in

Weight

45.6 lb

Width

10 in

Electrical Ratings

Wattage

6800 W