HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-11

PF10F1R800W | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF10F1R800W

Allen Bradley Braking Resistor, 800 W, 10.1 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF10F1R800W

Enclosure Type

GCE2

Resistance Ohms

10.1 Ohm

Dimensions

Depth

5 in

Length

12.375 in

Weight

9.2 lb

Width

7 in

Electrical Ratings

Wattage

800 W

Resources and downloads

Specifications