HUBBELL
Image of PF11F5R11K7 PF11F5R11K7 | Allen Bradley Braking Resistor

PF11F5R11K7 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF11F5R11K7

Allen Bradley Braking Resistor, 11700 W, 11.5 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF11F5R11K7

Dimensions

Depth

10 in

Length

26.375 in

Weight

52.2 lb

Width

13 in

Electrical Ratings

Wattage

11700 W