HUBBELL
Image of PF11F5R18K4 PF11F5R18K4 | Allen Bradley Braking Resistor

PF11F5R18K4 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF11F5R18K4

Allen Bradley Braking Resistor, 18400 W, 11.5 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF11F5R18K4

Dimensions

Depth

18 in

Length

30 in

Weight

88 lb

Width

18 in

Electrical Ratings

Wattage

18400 W