HUBBELL
Image of PF15F4R10K4 PF15F4R10K4 | Allen Bradley Braking Resistor

PF15F4R10K4 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF15F4R10K4

Allen Bradley Braking Resistor, 10400 W, 15.4 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF15F4R10K4

Dimensions

Depth

10 in

Length

26.375 in

Weight

39 lb

Width

10 in

Electrical Ratings

Wattage

10400 W