HUBBELL
Image of PF15F4R20K2 PF15F4R20K2 | Allen Bradley Braking Resistor

PF15F4R20K2 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF15F4R20K2

Allen Bradley Braking Resistor, 20251 W, 15.4 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF15F4R20K2

Dimensions

Depth

18 in

Length

30 in

Weight

85.9 lb

Width

18 in

Electrical Ratings

Wattage

20251 W