HUBBELL
Image of PF19R63K9 PF19R63K9 | Allen Bradley Braking Resistor

PF19R63K9 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF19R63K9

Allen Bradley Braking Resistor, 63900 W, 19 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF19R63K9

Dimensions

Depth

64 in

Length

30 in

Weight

269.4 lb

Width

18 in

Electrical Ratings

Wattage

63900 W