text.skipToContent text.skipToNavigation

PF19R6K71

by Powerohm 

Catalog ID: PF19R6K71

Allen Bradley Braking Resistor, 6710 W, 19 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type GCE12
Resistance Ohms 19 Ohm

Dimensions

Depth 5 in
Length 26.375 in
Weight 30.8 lb
Width 13 in

Electrical Ratings

Wattage 6710 W