HUBBELL
Image of PF1F7R19K8 PF1F7R19K8 | Allen Bradley Braking Resistor

PF1F7R19K8 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF1F7R19K8

Allen Bradley Braking Resistor, 19800 W, 1.7 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF1F7R19K8

Dimensions

Depth

18 in

Length

30 in

Weight

88.6 lb

Width

18 in

Electrical Ratings

Wattage

19800 W