HUBBELL
Image of PF1F7R3K44 PF1F7R3K44 | Allen Bradley Braking Resistor

PF1F7R3K44 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF1F7R3K44

Allen Bradley Braking Resistor, 3440 W, 1.7 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF1F7R3K44

Dimensions

Depth

5 in

Length

19.375 in

Weight

22.1 lb

Width

10 in

Electrical Ratings

Wattage

3440 W