SKU-P14494-10
SKU-P14494-10
PPHID-913258-4

PF23R7K45 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF23R7K45

Allen Bradley Braking Resistor, 7450 W, 23 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
GCE5
Resistance Ohms
23 Ohm

Dimensions

Depth
5 in
Length
26.375 in
Weight
36.2 lb
Width
16 in

Electrical Ratings

Wattage
7450 W

Resources and downloads