SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

PF2F3R27K5 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF2F3R27K5

Allen Bradley Braking Resistor, 27500 W, 2.3 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
ED3
Resistance Ohms
2.3 Ohm

Dimensions

Depth
24 in
Length
30 in
Weight
120.8 lb
Width
18 in

Electrical Ratings

Wattage
27500 W

Resources and downloads