HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

PF32R21K6 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF32R21K6

Allen Bradley Braking Resistor, 21600 W, 32 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF32R21K6

Enclosure Type

ED2

Resistance Ohms

32 Ohm

Dimensions

Depth

18 in

Length

30 in

Weight

75.7 lb

Width

18 in

Electrical Ratings

Wattage

21600 W

Resources and downloads

Specifications