SKU-P14494-10
SKU-P14494-10
PPHID-913258-13

PF3F3R2K23 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF3F3R2K23

Allen Bradley Braking Resistor, 2230 W, 3.3 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
GCE6
Resistance Ohms
3.3 Ohm

Dimensions

Depth
5 in
Length
19.375 in
Weight
16.1 lb
Width
10 in

Electrical Ratings

Wattage
2230 W

Resources and downloads