HUBBELL
Image of PF3F3R4K29 PF3F3R4K29 | Allen Bradley Braking Resistor

PF3F3R4K29 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF3F3R4K29

Allen Bradley Braking Resistor, 4290 W, 3.3 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF3F3R4K29

Dimensions

Depth

5 in

Length

26.375 in

Weight

26.12 lb

Width

10 in

Electrical Ratings

Wattage

4290 W