text.skipToContent text.skipToNavigation

PF40R6K00

by Powerohm 

Catalog ID: PF40R6K00

Allen Bradley Braking Resistor, 6000 W, 40 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type GCE15
Resistance Ohms 40 Ohm

Dimensions

Depth 5 in
Length 26.375 in
Weight 39.2 lb
Width 16 in

Electrical Ratings

Wattage 6000 W