HUBBELL
Image of PF48R400W PF48R400W | Allen Bradley Braking Resistor

PF48R400W | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF48R400W

Allen Bradley Braking Resistor, 400 W, 48 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF48R400W

Dimensions

Depth

5 in

Length

12.375 in

Weight

6.7 lb

Width

5 in

Electrical Ratings

Wattage

400 W