HUBBELL
Image of PF4F6R149K9 PF4F6R149K9 | Allen Bradley Braking Resistor

PF4F6R149K9 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF4F6R149K9

Allen Bradley Braking Resistor, 149900 W, 4.6 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF4F6R149K9

Dimensions

Depth

48 in

Length

30 in

Width

18 in

Electrical Ratings

Wattage

149900 W