HUBBELL
Image of PF4F6R3K86 PF4F6R3K86 | Allen Bradley Braking Resistor

PF4F6R3K86 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF4F6R3K86

Allen Bradley Braking Resistor, 3860 W, 4.6 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF4F6R3K86

Dimensions

Depth

5 in

Length

26.375 in

Weight

24.68 lb

Width

10 in

Electrical Ratings

Wattage

3860 W