HUBBELL
Image of PF52R1K20 PF52R1K20 | Allen Bradley Braking Resistor

PF52R1K20 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF52R1K20

Allen Bradley Braking Resistor, 1200W, 52 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF52R1K20

Dimensions

Depth

5 in

Length

12.375 in

Weight

12.5 lb

Width

10 in

Electrical Ratings

Wattage

1200 W