HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-6

PF5F1R13K7 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF5F1R13K7

Allen Bradley Braking Resistor, 13790 W, 5.1 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF5F1R13K7

Enclosure Type

GCE24

Resistance Ohms

5.1 Ohm

Dimensions

Depth

10 in

Length

26.375 in

Weight

48.2 lb

Width

13 in

Electrical Ratings

Wattage

13790 W

Resources and downloads

Specifications